??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.1604 Horizontal Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Horizontal Toggle Clamps with horizontal base and safety lock
Bill of material
23330.1604 Horizontal Toggle Clamp
BESTNR
Ref. No.
23330.1604
NG
Nominal size
4
AS
Clamping screw
M8 x 45 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
POS
Position
D1
Diameter
6.5 Inch
D2
Diameter
5.1 mm
B1
45.5 mm
B2
8 mm
B3
22 -31.8 mm
B4
31.6 mm
B5
56 mm
H1
48.5 mm
H2
86.0 mm
H3
32 mm
H4
15 mm
L1
206 mm
L2
73 mm
L3
14 mm
L4
38.0 mm
L5
50 mm
L6
7.0 mm
L7
25.7 mm
L8
13.0 mm
F1
Holding force
1.8 kN
F2
Holding force
2.5 kN
ALPHA
Angle Alpha
90 °
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
400 g
Embedded user actions